IESNA:LM-63-2002
[TEST]P945018
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1A-830-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 3000K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4024
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
405.9 421.8 451.3 484.6 513.6 539.3 559.6 573 578.1 583.2
603.7 621.5 647.6 702.9 782.2 876.5 971.3 1063.3 1144.7 1210.8
1284.2 1351.6 1420.9 1486 1544.1 1563.6 1530.5 1449.3 1235.4 796
290.4 105.8 55.5 30.7 16.5 4.9 0
405.9 424.6 454.9 487.8 517.9 542.2 563.4 576.2 581.5 586.3
604.6 621.3 645.3 695.5 772.5 864.5 956 1050.6 1133.2 1208.3
1277.2 1355.4 1421.1 1486.4 1547 1574.4 1555.3 1481.3 1283.3 860.4
329.8 115.7 61.1 33.3 17.6 5.9 0
405.9 422.1 450.7 482.9 511.3 535.9 555 567.5 572.3 574.5
588.7 607.7 629.2 669.4 737.7 824 922.5 1022 1112.3 1186
1253.4 1328.9 1413.7 1497.4 1577.1 1641.4 1684.8 1682.3 1534.1 1129.6
524.9 171.3 87.8 49.2 23.1 7.6 0
405.9 419.7 446 475.9 501.8 524.2 542.5 553.5 558.1 559.6
567.3 587.6 608.2 632.1 677.5 743.2 823.3 913.2 1009.2 1107.2
1203.6 1304.1 1410.3 1527.3 1647.1 1740.8 1818.2 1899.3 1929.7 1680.2
1054.6 405.3 157.3 85.4 46.6 14.8 0
405.9 418.7 441.8 468.5 492.4 513.4 531 542.5 548 550.7
554.5 567.9 590.2 608.6 631.5 670.9 729 800.7 884.6 983.6
1100 1231.4 1369.2 1529 1669.6 1808.4 1951.3 2124.7 2323.7 2368
1987.7 1222.5 523.8 235.9 115.3 45.2 0
405.9 415.9 435 457.2 479.7 500.7 518.5 532.1 539.9 545.6
550.1 558.6 575.7 597.6 615.8 637 672.4 724.1 794.5 874.6
966.4 1068.8 1182 1312.6 1462.2 1645.8 1863.9 2126.4 2485.3 2822.9
2805.8 2251.2 1337 571.7 198.2 44.5 0
405.9 415.7 434.1 457 478.2 498.8 516.8 530.8 539.3 545.4
549.9 558.4 574.5 595.9 615 635.7 668.4 715.2 785.8 859.6
954.1 1047.2 1158.3 1285.7 1436.8 1620.8 1839.1 2103.3 2463 2821.7
2814 2268.4 1363.9 587.8 202.7 45.6 0
405.9 414 429.3 448.1 468.1 487.6 506.6 522.3 533.1 541.4
549.7 560.5 572.6 584 599.9 622.2 647.8 680 728.4 795.6
878 975.3 1092.3 1236.1 1405.9 1602.4 1819 2056 2341.3 2598.9
2554.8 2042.4 1213.8 479.5 143.3 28.4 0
405.9 412.9 423.7 439.4 457 475.3 494.3 511.5 525.7 538.4
550.9 564.5 575.7 585.3 597.4 611.8 635.9 671.1 725.6 803
905.8 1035.3 1187.7 1357.1 1532.2 1716.2 1907.4 2112.4 2317 2381.6
2174.1 1547.5 727.3 255.9 102 40.3 0
405.9 410 417.4 428.6 443 459.4 477.6 494.6 510.2 525.7
541 556.2 569.2 581.3 593.8 608 629.6 665.2 725.6 814.4
937.2 1087.2 1252.2 1422.8 1598.3 1777.7 1965.3 2134.6 2209.3 2064.3
1594.5 800.2 241 102.2 60 30.3 0
405.9 409.1 413.8 422.5 433.7 447.5 462.3 478.2 493.7 509.6
526.8 544.6 562.4 577.9 595 615.2 644.8 692.8 765.5 868.7
1017.9 1192.8 1396.7 1607 1828.1 2013 2164.7 2214.1 2075.1 1664.3
1036.8 410.8 123.2 50.9 24.6 8.1 0
405.9 407.9 411.7 419.1 430.1 441.3 456 471 486.1 500.9
518.3 537.2 556 573.2 593.3 615.8 649.1 694.4 762.1 859.6
993.6 1164 1359.6 1559.3 1743.3 1884.7 1955.5 1912.1 1721.5 1309.6
748.9 285.5 99 40.5 17.6 3.6 0
405.9 407.2 409.5 417.4 426.9 438.6 451.1 464.7 479.1 492.9
508.5 526.3 543.3 560.5 578.9 600.8 627.5 664.6 713.1 778.4
872.1 999.5 1151.9 1306.2 1435.5 1508.5 1496.6 1394.4 1209.6 902
495.2 190.4 74.4 37.1 23.5 8.9 0
405.9 404.9 407.4 413.8 422.7 433.7 445.8 457.7 469.1 479.1
490.1 500.3 509.6 517 520.2 519.8 514.7 505.4 493.7 482.7
472.5 468.3 468.3 459.8 425.4 359.3 274.7 199.3 148.4 115.1
92.4 76.3 63.2 50 33.1 14 0
405.9 403.8 406.2 413.6 423.3 434.1 445.8 457.2 468.3 475.3
478.7 477.6 473.4 464 449.2 429.7 406.2 380.3 352.7 321.4
290.8 261.4 233.2 207.1 183.4 164.5 147.8 135.5 123.8 111.5
96.5 81.6 64.9 47.9 29 13.1 0
405.9 402.6 406.6 414.2 424.6 436.3 449.6 461.9 469.3 472.3
468.7 459.6 448.1 433.5 417.6 398.9 375.8 349.8 321.6 291.9
262.6 235.3 211.3 191 173 158.1 145.6 138.4 129.3 117.4
102.6 82.5 63.8 45.4 26.3 13.6 0
405.9 402.3 406.8 416.1 427.4 441.1 454.9 464.4 468.9 468.3
463.2 455.8 442.8 425.2 404.9 384.3 362.5 337.3 309.3 280.7
254.2 232.1 212.4 195.4 180 166.2 158.1 150.7 150.9 152
142 124 110.2 85.6 59.4 39.6 0
405.9 403.4 408.9 418.9 433.1 446.6 457.5 465.9 468.7 468.1
463.8 454.7 439.4 420.8 398.9 376.1 347.6 317.1 287.4 260.9
238.5 219.6 203.7 189.9 176.4 164.3 154.1 166.2 189.5 199.9
194.6 186.1 178.5 144.1 115.5 82 0
405.9 403.6 410.4 422.3 435.8 450 460.2 466.4 468.3 467.8
464 455.3 440.9 422.7 396.2 365.7 330.1 296.6 264.3 239.5
216.6 199.3 184.8 173.4 162.2 147.3 153.5 168.7 176.6 173
163.6 163 141.8 116 98.1 69.7 0
405.9 403.8 411.5 424.2 439 452.2 461.5 466.8 468.9 468.3
464.4 456.8 445.6 427.4 398.5 360.8 319 279.2 244.6 216.2
193.1 177 165.6 156 141 138.2 146.3 155.4 152.4 143.9
137.4 130.8 107.1 87.5 74 52.4 0
405.9 404 412.3 425.7 441.8 454.3 463.8 469.3 472.1 471.4
467 460.8 449.6 428.8 397 355.7 309.1 262.6 223.4 195.7
176.6 163 153.1 143.1 130.2 133.8 141.2 145.4 140.8 155.6
142.9 127.6 95.8 77.4 63.8 39.2 0
405.9 404.9 412.7 426.1 441.1 455.1 464.7 470.2 473.4 473.6
470.4 464.9 454.1 434.1 401.7 358.9 309.7 261.2 220.9 193.3
175.5 162 151.8 141 128.5 132.3 139.5 143.7 138.8 154.3
142.9 116.4 92.6 76.5 63.6 30.7 0
